IESNA:LM-63-2002
[TEST]P947952
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8344
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
979 1225.8 1448.9 1621.6 1762.5 1842.2 1879.6 1893 1960.6 2105.3
2344.4 2646.3 2943.5 3180.8 3388.4 3577.9 3697.7 3728.3 3654.6 3468.1
3091.7 2440.9 2014.9 1687.5 1336.5 940.2 618.1 433.3 338.1 292
264.9 222.7 188.7 65.5 31.9 5.2 0
979 1234.4 1459.7 1635.4 1764.6 1852.1 1896.9 1909.4 1965.3 2095.8
2316.8 2612.7 2904.3 3149.8 3359.6 3549.1 3691.2 3742.5 3695.5 3537.4
3223 2621.7 2096.3 1760.3 1413.6 1025.1 674.1 454.8 348.9 302.4
267.5 226.1 190.4 81 34 6.5 0
979 1223.7 1444.6 1622.1 1760.3 1860.7 1916.2 1939.9 1983.9 2101
2289.2 2552 2831.9 3078.7 3278.2 3437.5 3587 3659.8 3641.2 3515
3262.2 2849.2 2271.1 1868 1523.9 1147.4 766.2 509.1 376.4 312.7
276.1 240.3 205.9 157.2 80.1 9.5 0
979 1223.7 1438.2 1615.2 1762.9 1876.2 1952 1991.6 2033 2123.4
2263.4 2467.1 2709.2 2941.3 3128.3 3281.6 3410.4 3514.6 3542.6 3501.3
3349.2 3067.1 2670.9 2201.8 1760.3 1367.9 956.6 612.5 417.8 317.9
274.4 238.2 203.3 161.9 113.7 44.4 0
979 1187.5 1395.5 1577.3 1733.2 1871 1980.8 2053.6 2100.2 2171.7
2287.9 2437.4 2630.8 2827.6 3004.7 3157.1 3281.2 3391.4 3469.8 3490.9
3449.1 3320.8 3071.8 2695.4 2255.6 1806.4 1346 887.3 557.3 373.9
285.1 253.3 220.1 168 113.3 35.3 0
979 1168.5 1356.3 1533.3 1697 1848.6 1986.4 2095.4 2169.5 2238.8
2325.8 2450.8 2595.5 2767.3 2940.5 3112.8 3259.2 3373.8 3460.3 3531.8
3587.4 3568.9 3490.9 3313.9 3008.1 2611.8 2102.3 1612.2 1084.1 669.3
434.2 296.8 214.9 130.1 65.5 17.2 0
979 1132.3 1295.6 1462.3 1624.2 1783.2 1936.5 2073 2186.3 2277.2
2369.4 2470.1 2580.8 2718.7 2876.7 3055.9 3240.3 3418.1 3575.8 3714.5
3840.7 3979.4 4041.8 4080.6 4072 3896.2 3560.7 3026.2 2319 1570.8
906.7 470.8 240.3 138.7 67.6 23.3 0
979 1104.8 1235.7 1378.7 1526.9 1666.9 1817.2 1963.2 2103.6 2227.6
2351.7 2466.7 2570.9 2683.3 2801.4 2928 3074.9 3241.1 3422.9 3615.8
3826.5 4128.8 4373 4522.1 4691.8 4814.5 4830.4 4665.5 4236.5 3542.2
2580.8 1665.6 848.9 346.3 123.6 24.1 0
979 1055.2 1147.4 1254.2 1371.4 1495.4 1621.6 1746.5 1870.2 1997.2
2130.3 2253.5 2387.4 2527.4 2673 2819 2981 3162.7 3363.9 3591.7
3857.9 4261.5 4662 4936.4 5286.6 5698.8 6139.8 6434 6371.1 5778.9
4559.5 2956 1253.8 382.9 120.6 25 0
979 1046.6 1138.4 1236.6 1347.3 1464.4 1584.2 1703.5 1821.5 1941.2
2059.2 2181.6 2310.8 2450.8 2595.5 2745.8 2912.9 3097.7 3304.4 3540
3805.8 4233 4636.6 4933.8 5308.1 5757.3 6238.9 6545.5 6487.4 5857.7
4532.4 2771.6 1062.1 293.3 94.8 21.5 0
979 1013.9 1061.3 1125 1202.1 1286.1 1371 1460.1 1552.3 1645.3
1739.2 1836.1 1933.9 2037.3 2148.4 2266 2395.2 2541.6 2718.2 2919.8
3165.3 3555.5 3851.4 4143.5 4499.7 4928.2 5330.5 5504.9 5322.8 4628
3416.4 1901.6 548.3 115 38.3 8.6 0
979 989.8 1016.5 1054.8 1107.8 1165.1 1227.5 1291.7 1356.7 1426.1
1493.7 1558.7 1625.9 1692.7 1763.3 1837.9 1916.2 2011.4 2121.7 2264.7
2471.4 2728.1 2903 3098.5 3332.4 3587.4 3761.4 3700.7 3396.6 2826.3
2041.1 1044.5 340.7 101.6 34.9 8.2 0
979 968.2 972.1 989.8 1018.6 1048.4 1087.6 1126.3 1164.6 1204.7
1239.6 1271 1297.3 1321.4 1338.2 1349 1359.8 1367.1 1379.1 1407.1
1474.3 1514 1521.3 1535.9 1558.7 1579.4 1523 1344.3 1089.3 807.2
548.7 311 155.9 65.9 31.9 11.2 0
979 923 889.9 872.6 870.9 877.8 889.4 902.3 911.4 917
916.6 905.8 889 865.3 833.9 795.5 749.4 701.6 657.7 616.8
574.6 537.1 505.7 479.8 457.4 434.6 406.2 367.8 314.9 243.8
177.5 130.5 90.4 58.1 33.2 9.5 0
979 881.2 820.5 793.8 787.3 792.9 805 817.9 824.4 822.7
813.6 797.7 774.4 745.6 712 677.5 641.8 606 570.7 531.9
492.7 457.4 431.6 416.1 410 410.9 410 398 368.3 318.7
242.5 167.1 117.2 77.1 38.3 8.6 0
979 848.5 775.3 746.4 747.7 764.1 782.2 793.8 794.7 786.9
771.8 750.3 724.9 695.6 664.6 634 601.7 567.7 532.8 500.5
475.9 454.8 440.6 431.6 423.8 414.8 400.6 385.9 367.8 339
295 231.7 152 84 40.1 8.6 0
979 817.1 741.7 722.3 734.4 756.8 774.4 783 779.6 766.2
745.6 721 692.6 664.6 634.9 606 586.2 562.5 532.8 509.1
493.2 472.1 438.9 412.6 395.4 378.6 361.4 344.1 328.6 314.4
297.6 270.5 221.4 169.7 99.5 24.1 0
979 799.4 724 713.3 733.9 755.5 773.1 778.3 770.1 749
723.6 694.7 663.7 636.2 612.5 599.1 583.2 566.8 550.9 515.6
484.1 459.1 434.2 410.9 386.8 365.7 345 326 306.2 283.4
261 240.8 211 182.2 127.5 49.5 0
979 784.3 712.8 711.5 734.4 755 770.5 772.3 759.8 736.9
708.1 676.2 647.8 621.5 603.9 588.8 569.4 543.1 519.9 491.9
470.3 446.2 422.5 401 382.9 364.4 344.6 324.3 300.6 274.4
245.5 220.1 187.4 141.7 93.9 39.2 0
979 775.7 707.2 711.1 736.1 756.3 770.1 767.5 751.6 724.5
690.9 659.4 632.7 612.5 603 580.2 544.9 503.9 487.6 473.8
449.2 430.3 413.9 389.8 371.7 357.5 339 317 290.7 261.9
230.4 216.6 186.5 121.9 88.7 54.3 0
979 774 703.8 711.5 736.5 757.2 769.7 766.2 746.9 716.3
682.2 651.2 625 612.5 597.8 569 517.3 483.3 474.6 457.8
436.3 413.1 391.1 374.3 364 354.9 338.1 317.4 292.5 263.6
233 240.8 192.1 128.4 97.8 36.2 0
979 774 703.4 712.8 736.9 757.6 769.3 767.5 748.6 716.7
682.2 650.8 624.5 612.9 596.5 567.2 513.4 483.7 476.8 457.4
435 409.6 391.5 369.1 366.1 354.9 337.7 317.4 294.2 263.2
233.9 237.3 165 132.7 96.5 34.9 0
